FUSB302B: Programmable USB Type-C Controller with PD (Default SNK)
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The FUSB302B targets system designers looking to implement a DRP/SRC/SNK USB Type-C connector with low amount of programmability.
The FUSB302B enables the USB Type-C detection including attach, and orientation. The FUSB302B integrates the physical layer of the USB BMC Power Delivery protocol to allow up to 100 W of power and role swap. The BMC PD block enables full support for alternative interfaces of the Type-C specification.
Reference code is available for the FUSB302B for easy implementation of Type-C and USB BMC Power Delivery protocol across several embedded controller platforms. Click on the Software link below.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (2) | Package Drawings (2) |
Application Notes (2) | Videos (5) |
Data Sheets (1) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
FUSB302BGEVB | Active |
|
Type-C Interface Detection Solution Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FUSB302B01MPX | Active |
|
FUSB302B, I2C Address "01" | WQFN-14 | 510BR | 1 | 260 | Tape and Reel | 3000 | $0.484
|
||||||||
FUSB302B10MPX | Active |
|
FUSB302B, I2C Address "10" | WQFN-14 | 510BR | 1 | 260 | Tape and Reel | 3000 | $0.44
|
||||||||
FUSB302B11MPX | Active |
|
FUSB302B, I2C Address "11" | WQFN-14 | 510BR | 1 | 260 | Tape and Reel | 3000 | $0.44 | ||||||||
FUSB302BMPX | Active |
|
FUSB302B | WQFN-14 | 510BR | 1 | 260 | Tape and Reel | 3000 | $0.44
|
||||||||
FUSB302BUCX | Active |
|
FUSB302B | WLCSP-9 | 567TN | 1 | 260 | Tape and Reel | 3000 | $0.3333
|
||||||||
FUSB302BVMPX | Active |
|
FUSB302B, AEC-Q100 Automotive Qualified | WQFN-14 | 510BR | 1 | 260 | Tape and Reel | 3000 | $0.6292 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 48,204 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
FUSB302B01MPX
$0.484
Pb
A
H
P
Active
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WQFN-14
FUSB302B10MPX
$0.44
Pb
A
H
P
Active
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WQFN-14
FUSB302B11MPX
$0.44
Pb
A
H
P
Active
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WQFN-14
FUSB302BMPX
$0.44
Pb
A
H
P
Active
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WQFN-14
FUSB302BUCX
$0.3333
Pb
A
H
P
Active
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WLCSP-9
FUSB302BVMPX
$0.6292
Pb
A
H
P
Active
DRP
Yes
Automotive
WQFN-14
New Products |
FUSB308BV
:
USB-C™ Port Controller
|
Support |
Featured Video |
New Standard - What is USB-C? |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.