feedback
Rate this webpage
Need
Support?

FUSB302B: Programmable USB Type-C Controller with PD (Default SNK)

Datasheet: FUSB302B Programmable USB Type-C Controller w/PD
Rev. 4 (302kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification

The FUSB302B targets system designers looking to implement a DRP/SRC/SNK USB Type-C connector with low amount of programmability.

The FUSB302B enables the USB Type-C detection including attach, and orientation. The FUSB302B integrates the physical layer of the USB BMC Power Delivery protocol to allow up to 100 W of power and role swap. The BMC PD block enables full support for alternative interfaces of the Type-C specification.

Reference code is available for the FUSB302B for easy implementation of Type-C and USB BMC Power Delivery protocol across several embedded controller platforms. Click on the Software link below.

Features
 
  • Dual-Role Functionality with Autonomous DRP Toggle
  • Ability to connect as either a host or a device based on what has been attached.
  • Software configurable either as a dedicated host, dedicated device, or dual role.
  • Dedicated devices can operate both on a Type-C receptacle or a Type-C plug with a fixed CC and VCONN channel.
  • Full Type-C 1.2 Support. Integrates the following functionality of the CC pin
  • Attach/Detach Detection as Host
  • Current Capability Indication as Host
  • Current Capability Detection as Device
  • Audio Adapter Accessory Mode
  • Debug Accessory Mode
  • Active Cable Detection
  • Integrates CCx to VCONN switch with over-current limiting for powering USB3.1 Full Featured cables.
  • USB Power Delivery (PD) 2.0, Version 1.1 Support
  • Automatic GoodCRC Packet Response
  • Automatic soft reset packet sent with retries if needed
  • Automatic retries of sending a packet if a GoodCRC is not received
  • Dead Battery Support (SNK Mode Support when No Power Applied)
  • Automatic Hard Reset Ordered Set Sent
  • Low Power Operation: ICC = 25 µA (Typical)
Applications
  • This product is general usage and suitable for many different applications.
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FUSB302BGEVB Active
Pb-free
Type-C Interface Detection Solution Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FUSB302B01MPX Active
Pb-free
Halide free
FUSB302B, I2C Address "01" WQFN-14 510BR 1 260 Tape and Reel 3000 $0.484
FUSB302B10MPX Active
Pb-free
Halide free
FUSB302B, I2C Address "10" WQFN-14 510BR 1 260 Tape and Reel 3000 $0.44
FUSB302B11MPX Active
Pb-free
Halide free
FUSB302B, I2C Address "11" WQFN-14 510BR 1 260 Tape and Reel 3000 $0.44
FUSB302BMPX Active
Pb-free
Halide free
FUSB302B WQFN-14 510BR 1 260 Tape and Reel 3000 $0.44
FUSB302BUCX Active
Pb-free
Halide free
FUSB302B WLCSP-9 567TN 1 260 Tape and Reel 3000 $0.3529
FUSB302BVMPX Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
FUSB302B, AEC-Q100 Automotive Qualified WQFN-14 510BR 1 260 Tape and Reel 3000 $0.6292
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
FUSB302B01MPX  
 $0.484 
Pb
H
 Active   
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WQFN-14
FUSB302B10MPX  
 $0.44 
Pb
H
 Active   
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WQFN-14
FUSB302B11MPX  
 $0.44 
Pb
H
 Active   
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WQFN-14
FUSB302BMPX  
 $0.44 
Pb
H
 Active   
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WQFN-14
FUSB302BUCX  
 $0.3529 
Pb
H
 Active   
DFP (Source)
DRP
UFP (Sink)
Yes
Debug Accessory Support
WLCSP-9
FUSB302BVMPX  
 $0.6292 
Pb
A
H
P
 Active   
DRP
Yes
Automotive
WQFN-14
Case Outlines
510BR    567TN   
Application
Diagram - Block
Previously Viewed Products
Clear List

New Products

FUSB308BV  USB-C™ Port Controller

  • Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
  • Supports up to 4 Type-C ports with selectable I2C addresses
  • Control for 2 source path load switch devices

Featured Video
USB Type-C port controller demo
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.