feedback
Rate this webpage
Need
Support?

FUSB301: Autonomous USB Type-C Controller with Super Speed Switch Control

Datasheet: Autonomous USB Type-C Controller with Super Speed Switch Control
Rev. 0 (223kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FUSB301 is a fully autonomous Type-C controller optimized for <15 W applications. The FUSB301 offers CC logic detection for Source Mode, Sink Mode, Dual Role Port Mode, accessory detection support, and dead battery support. The FUSB301 features an external switch pin (SS_SW) to enable an external USB Super Speed Switch without interrupting the processor. The FUSB301 features an extremely low power disable mode as well as low power during normal operation. It is available in an ultra thin, 10-Lead TMLP package.
Features
 
  • Fully Autonomous Type-C Controller
  • Supports Type-C Version 1.1 and 1.0
  • VDD Operating Range, 3.0 V- 5.5 V
  • Low Disable Power: ICC = 2 µA (Max.)
  • Low Standby Power: ICC = 7 µA (Max.)
  • Dual Role Port Mode with Optional Accessory Support
  • Capable of Supporting Try.SNK and Try.SRC
  • Super Speed Switch Control
  • Dead Battery Support (Sink Mode Support when No Power Applied)
  • 2 kV HBM ESD Protection
  • Small Packaging, 10 Lead TMLP(1.6 mm x 1.2 mm x 0.375 mm)
Applications
  • This product is general usage and suitable for many different applications.
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FUSB301GEVB Active
Pb-free
Autonomous USB Type-CTM Controller with Super Speed Switch Control
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FUSB301TMX Active
Pb-free
Halide free
FUSB301 X2QFN-10 722AC 1 260 Tape and Reel 5000 $0.3443
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
FUSB301TMX  
 $0.3443 
Pb
H
 Active   
DFP (Source)
Yes
External switch pin
Low power disable mode
X2QFN-10
Case Outlines
722AC   
Previously Viewed Products
Clear List

New Products

FUSB308BV  USB-C™ Port Controller

  • Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
  • Supports up to 4 Type-C ports with selectable I2C addresses
  • Control for 2 source path load switch devices

Featured Video
How to Implement Innovative USB-C Solution into Your System
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.