FUSB301A: Autonomous USB Type-C Controller with Configurable I2C Address
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The FUSB301A is a fully autonomous Type-C controller optimized for <15 W applications. The FUSB301A offers CC logic detection for Source Mode, Sink Mode, DRP, accessory detection support, and dead battery support. The FUSB301A features configurable I2C address to support multiple ports per system. The FUSB301A features an extremely low power disable mode as well as low power during normal operation. It is available in an ultra thin, 12-Lead TMLP package.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Application Notes (2) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
FUSB301AGEVB | Active |
|
Autonomous USB Type-CTM Controller with Configurable I2C Address |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FUSB301ATMX | Active |
|
FUSB301A | X2QFN-12 | 722AD | 1 | 260 | Tape and Reel | 5000 | $0.3067
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
Case Outlines
722AD
New Products |
FUSB308BV
:
USB-C™ Port Controller
|
Support |
Featured Video |
New Standard - What is USB-C? |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.