Autonomous USB Type-C Controller with Configurable I2C Address

Active

Overview

The FUSB301A is a fully autonomous Type-C controller optimized for <15 W applications. The FUSB301A offers CC logic detection for Source Mode, Sink Mode, DRP, accessory detection support, and dead battery support. The FUSB301A features configurable I2C address to support multiple ports per system. The FUSB301A features an extremely low power disable mode as well as low power during normal operation. It is available in an ultra thin, 12-Lead TMLP package.

  • This product is general usage and suitable for many different applications.
  • Fully Autonomous Type-C Controller Supports Type-C Version 1.1
  • VDD Operating Range, 3.0 V- 5.5 V
  • Low Disable Power: ICC = 2.0 µA (Max.)
  • Low Standby Power: ICC = 7.0 µA (Max.)
  • DRP Mode with Optional Accessory Support
  • Configurable I2C Address
  • Capable of Supporting Try.SNK and Try.SRC
  • Dead Battery Support (UFP Support when No Power Applied)
  • 2 kV HBM ESD Protection
  • Small Packaging, 12 Lead TMLP (1.6 mm x 1.6 mm x 0.375 mm)

Tools and Resources

Product services, tools and other useful resources related to FUSB301A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB301ATMX

Loading...

Active

CAD Model

Pb

A

H

P

X2QFN-12

1

260

REEL

5000

No

UFP (Sink)

No

Debug Accessory Support

$0.2645

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.