Autonomous USB Type-C Controller with Super Speed Switch Control

Active

Overview

The FUSB301 is a fully autonomous Type-C controller optimized for <15 W applications. The FUSB301 offers CC logic detection for Source Mode, Sink Mode, Dual Role Port Mode, accessory detection support, and dead battery support. The FUSB301 features an external switch pin (SS_SW) to enable an external USB Super Speed Switch without interrupting the processor. The FUSB301 features an extremely low power disable mode as well as low power during normal operation. It is available in an ultra thin, 10-Lead TMLP package.

  • This product is general usage and suitable for many different applications.
  • Fully Autonomous Type-C Controller
  • Supports Type-C Version 1.1 and 1.0
  • VDD Operating Range, 3.0 V- 5.5 V
  • Low Disable Power: ICC = 2 µA (Max.)
  • Low Standby Power: ICC = 7 µA (Max.)
  • Dual Role Port Mode with Optional Accessory Support
  • Capable of Supporting Try.SNK and Try.SRC
  • Super Speed Switch Control
  • Dead Battery Support (Sink Mode Support when No Power Applied)
  • 2 kV HBM ESD Protection
  • Small Packaging, 10 Lead TMLP(1.6 mm x 1.2 mm x 0.375 mm)

Tools and Resources

Product services, tools and other useful resources related to FUSB301

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB301TMX

Loading...

Active

CAD Model

Pb

A

H

P

X2QFN-10

1

260

REEL

5000

No

DFP (Source)

Yes

External switch pin

Low power disable mode

$0.3927

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.