feedback
Rate this webpage
Need
Support?

FUSB300C: Programmable USB Type-C Controller

Datasheet: FUSB300C Programmable USB Type-C Controller
Rev. A (946kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FUSB300C is a flexible, thin client solution for USB Type-C control. This product is a generic hardware solution that targets system designers looking to implement a DRP/DFP/UFP USB Type-C connector while providing the software flexibility for multiple platform support.
The FUSB300C performs USB Type-C detection including attach and orientation. TheFUSB300C automates VBUS threshold detection as well as the various charging current levels. The FUSB300C also includes an integrated VCONN power switch.
Features
 
  • Type-C Detection of Attach and Orientation
  • Flexible Multi-platform support through I2C Programmability
  • Supports
  • Dual Role Port (DRP)
  • Downstream Facing Port (DFP)
  • Upstream Facing Port (UFP)
  • Accessory Modes
  • Alternate Interfaces
Applications
  • This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FUSB300CUCX Obsolete
Pb-free
Halide free
FUSB300C WLCSP-9 567RX 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
567RX   
Previously Viewed Products
Clear List

New Products

FUSB308BV  USB-C™ Port Controller

  • Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
  • Supports up to 4 Type-C ports with selectable I2C addresses
  • Control for 2 source path load switch devices

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.