feedback
Rate this webpage
Need
Support?

FUSB252: High Speed Digital (HSD) Port Protection Switch with Type-C CC

Datasheet: FUSB252 Type-C CC with D+\D- Port Protection Switch
Rev. A (1324kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FUSB252 is an integrated port protection switch for USB Type-C applications. This product will protect HSD+/- and CCx pins when stressed with voltages up to 20 V. Over-Voltage Protection (OVP) at 5.8 V typical will protect the system for Electrical Overstress (EOS) damage. With a fully integrated USB 2.0 switch for HSD+/-, this product can be easily integrated intoexisting solutions. The HSD switches can pass USB 2.0 signals with bandwidth 1 GHz to maintain signal integrity and eye compliance.
The CC switches have very low RON of 0.3 Ώ to minimize signal attenuation. The FUSB252 also provides Dead Battery support per the Type-C specification Additional features include Under-Voltage Lockout (UVLO) and thermal shutdown.
Features
 
  • Full Type-C Port Protection
  • Supports USB Type-C™ Specification 1.3
  • VCC 0 V- 5.5 V
  • 20 V DC Protection on VCC
  • 16 V DC protection on HSD Port
  • VDD Operating Range, 2.7 V- 5.5 V
  • Current Capability: 1 A
  • CC RON: 0.3 Ω Typical
  • HSD RON: 5 Ω Typical
  • Wide -3 db Bandwidth: 1 GHz
  • Low Power Operation: ICC = 9 μA Typical
  • Dead Battery Support (UFP Support when no power is applied)
  • CC Over-Voltage Protection: Typical = 5.6 V
Applications
  • This product is general usage and suitable for many different applications.
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FUSB252GEVB Active
Pb-free
Eval board for FSUSB252
STR-USBC-2PORT-100W-EVK Active
Pb-free
Strata Enabled USB Automotive 2-Port 100W Source
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source
Avnet (2020-08-19) : 2
FutureElectronics (2020-08-19) : 2
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FUSB252UMX Active
Pb-free
Halide free
FUSB252 UQFN-16 523BF 1 260 Tape and Reel 5000 $0.3733
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
FUSB252UMX  
 $0.3733 
Pb
H
 Active   
DFP (Source)
Yes
Thermal shutdown
Under-Voltage Lockout (UVLO)
UQFN-16
Case Outlines
523BF   
Previously Viewed Products
Clear List

New Products

FUSB308BV  USB-C™ Port Controller

  • Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
  • Supports up to 4 Type-C ports with selectable I2C addresses
  • Control for 2 source path load switch devices

Featured Video
Strata Developer Studio | USB-PD 200W 4 Port Source
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.