USB Type-C Source-Only Controller

Active

Overview

The FUSB3301 is an autonomous Source only Type-C controller optimized for mobile chargers and power adapters. It broadcasts the available current of the charger over CC1/CC2 using the USB Type-C standard and prevents VBUS from being asserted until a valid connection has been verified. It can be used for up to 15 W charging using Type-C protocols. The FUSB3301 has very low standby power consumption and is package in a 0.5 mm pitch package to accommodate power adapter PCBs.

  • Mobile Chargers
  • Power Adapters

  • Fully Autonomous Type-C Controller
  • Supports Type-C Version 1.1
  • Fixed Source Mode
  • Low Standby Power: ICC = 5 μA (Typical)
  • VBUS Switch Control
  • Advertises Three Standard Type-C VBUS Current Levels (900 mA, 1.5 A, 3.0 A)
  • 2 kV HBM ESD Protection
  • 10 Lead MLP Package
  • VDD Operating Range, 3.0 V- 5.5 V

Tools and Resources

Product services, tools and other useful resources related to FUSB3301

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB3301MPX

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

N

DFP (Source)

No

Autonomous CC Detection

$0.5192

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.