Triac Driver Optocoupler, 6-Pin DIP Random-Phase

Active

Overview

The MOC3051M, MOC3052M and MOC3053M consist of a GaAs infrared emitting diode optically coupled to a non-zero crossing silicon bilateral AC switch (triac). These devices isolate low voltage logic from 115 VAC and 240 VAC lines to provide random phase control of high current triacs or thyristors. These devices feature greatly enhanced static dv/dt capability to ensure stable switching performance of inductive loads.

  • Consumer Appliances
  • Industrial Motor
  • Excellent IFT Stability—IR Emitting Diode Has Low Degradation
  • 600 V Peak Blocking Voltage
  • Safety and Regulatory Approvals
  • UL1577, 4,170 VACRMS for 1 Minute
  • DIN EN/IEC60747-5-5

Tools and Resources

Product services, tools and other useful resources related to MOC3053M

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VDRM (Min) (V)

IFT (Max) (mA)

VTM (Max) (V)

Static dV/dt (Min)

Commutating dV/dt (Min)

IH (Typ)

IDRM (Max)

VISO (Min)

Reference Price

MOC3053M

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

NA

0

TUBE

1000

No

600

6

2.5

1000V/µs

-

540µA

100nA

4170V

$0.3479

More Details

MOC3053SM

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-6

1

260

TUBE

1000

No

600

6

2.5

1000V/µs

-

540µA

100nA

4170V

$0.3151

More Details

MOC3053SR2M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-6

1

260

REEL

1000

No

600

6

2.5

1000V/µs

-

540µA

100nA

4170V

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.