feedback
Rate this webpage
Need
Support?

NCN8026: Smart Card Interface, Low Power

Datasheet: Compact Low Power Smart Card Interface IC
Rev. 7 (119kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCN8026A is a compact and cost-effective single SIM and smart card interface IC. It can be used with 1.8 V, 3 V and 5 V IC cards. The card VCC supply is provided by a built-in very low drop-out and low noise Regulator. The NCN8026A offers enhanced performances with low VCC output ripple under load-transient conditions, very low shutdown current and 1.8 V-to-5 V logic compatibility. This device is fully compatible with the ISO 7816-3, EMV 4.2, UICC and related standards including STB standards (Nagravision, Irdeto, Conax...). It satisfies the requirements specifying conditional access into Set-Top-Boxes (STB) or Conditional Access Modules (CAM). This smart card interface IC is available in a QFN-24 package providing all the industry-standard features usually required for STB smart card interface.
Features
 
  • Single IC Card Interface
  • Fully Compatible with ISO7816-3, EMV4.3, UICC and Related Standards Including STB Standards (Nagravision, Conax, Irdeto...)
  • Three Bidirectional Buffered I/O Level Shifters (C4, C7 and C8)
  • 1.8 V, 3 V or 5 V ±5 % Regulated Card Power Supply with ICC ≤ 80 mA and Low VCC Ripple
  • Regulator Power Supply: VDDP = 2.7 V to 5.5 V (@ 1.8 V), 3 V to 5.5 V (@ 3 V) and 4.85 V to 5.5 V (@ 5 V)
  • Independent Power Supply range on Controller Interface such as VDD = 1.6 V to 5.5 V
  • Handles Class A, B and C Smart Cards
  • Support up to 27 MHz input Clock with Internal Division Ratio 1/1, 1/2, 1/4 and 1/8 through CLKDIV1 and CLKDIV2
  • HBM (Human Body Model) ESD Protection on Card Pins up to +8 kV
  • Activation / Deactivation Sequences (ISO7816 Sequencer)
  • Fault Protection Mechanisms Enabling Automatic Device Deactivation in Case of Overload, Overheating, Card Takeoff or Power Supply Dropout(OCP, OTP, UVP)
  • Interrupt Signal INT for Card Presence and Faults
  • Chip Select Pin (CS) for Dual Card Operating
  • External UnderVoltage Lockout Threshold Adjustment on VDD (PORADJ Pin)
Applications   End Products
  • Pay TV, Set Top Box Decoder with Conditional Access and Pay-per-View
  • Conditional Access Module (CAM / CAS)
  • SIM card interface applications (UICC / USIM)
  • Electronic Payment and Identification
 
  • Set Top Boxes
  • Point Of Sales and Transaction Terminals
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCN8026AMNGEVB Active
Pb-free
NCN8026A QFN24L Smart Card Interface
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCN8026AMNTXG Active
Pb-free
Halide free
NCN8026 QFN-24 485L-01 1 260 Tape and Reel 3000 $0.29
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 18,000
Avnet   (2020-08-19 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
VCC Min (V)
VCC Max (V)
IT Typ (mA)
II(standby) Max (µA)
fClock Max (MHz)
Package Type
NCN8026AMNTXG  
 $0.29 
Pb
H
 Active   
1.6
5.5
1
3
27
QFN-24
Case Outlines
485L-01   
Packages
NCN8026: Smart Card Interface, Low Power
NCN8026: Smart Card Interface, Low Power
Previously Viewed Products
Clear List

Featured Video
Smart Card Interface Solutions with the NCN8026AMNGEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.