Dual SAM Card / SIM Card Interface IC / Power Supply Circuit

Consult Sales Office

Overview

The NCN6004A is an interface IC dedicated for Secured Access Module reader/writer applications. It allows the management of two external ISO/EMV cards thanks to a simple and flexible micro controller interface. Several NCN6004A interfaces can share a single data bus, assuming the external MPU provides the right Chip Select signals to identify each IC connected on the bus. A built in accurate protection system guarantees timely and controlled shutdown in the case of external error conditions.
On top of that, the NCN6004A can independently handle the power supply , in the range 2.7V to 5.0 volt input voltage, provided to each external Smart Card. The interface monitors the current flowing into each Smart Card, a flag being set in the case of overload.

  • Set Top Box decoder
  • ATM multi systems, POS, Handheld Terminals
  • Internet e-commerce PC interface
  • Multiple Self Serve automatic machines
  • Wireless phone payment interface
  • Automotive Operating Time Controller
  • Set Top Boxes
  • Mobile Phones
  • Separated Built in DC/DC converters supply VCC power to external cards
  • 100% compatible with ISO 7816-3, EMV and GIE-CB standards
  • Fully GSM Compliant
  • Individually Programmable ISO/EMV Clock Generator
  • Built-in programmable CRD_CLK stop function handles Run or High/Low state.
  • Programmable CRD_CLK slopes to cope with wide operating frequency range
  • Programmable independent VCC supply for each Smart Card
  • Support up to 65 mA VCC supply to each ISO/EMV card
  • Multiple NCN6004A parallel operation on a shared bus.
  • 8 kV/Human Model ESD protection on each interface pins
  • Provides C4 / C8 channels
  • Provides 1.80 V, 3.0 V, or 5.0 V Card Supply Voltages

Tools and Resources

Product services, tools and other useful resources related to NCN6004A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

IT Typ (mA)

II(standby) Max (µA)

fClock Max (MHz)

Reference Price

NCN6004AFTBR2

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

QFP-48 / TQFP-48

3

235

REEL

2000

No

1.8

5.5

-

50

-

Price N/A

More Details

NCN6004AFTBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFP-48 / TQFP-48

3

260

REEL

2000

No

1.8

5.5

-

50

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.