Ultra Small, Low Power, 4-Data Lane, 2:1 Switch for MIPI, SuperSpeed USB, PCIe and DisplayPort

Favorite

Overview

The FSA636 may be configured as a four data lane MIPI D−PHY, V2.1 switch or a three data lane MIPI C−PHY, V1.2 switch. This single pole, double throw (SPDT) switch is optimized for switching between both high speed and low power MIPI sources. The FSA636 is designed for the MIPI specification and allows connection to a CSI or DSI module. It may also be used for any high speed switching application with amplitudes of 2V or less and is capable of a total data throughput of up to 23.9Gbps.

  • MIPI D-PHY V2.1
  • MIPI C-PHY V1.2
  • SuperSpeed USB
  • PCIe 2.0
  • DisplayPort HBR
  • Cellular Phones, Smartphones
  • Cameras
  • Tablets
  • Laptops
  • Displays
  • Switch Type: SPDT (10x)
  • RON: 6Ω Typical HS/LP MIPI
  • ICCZ: 1.0µA max
  • Bandwidth: 4GHz typ
  • ICC: 30µA max

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

IT Typ (mA)

II(standby) Max (µA)

fClock Max (MHz)

Reference Price

FSA636UCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP36 2.06x2.06x0.432

1

260

REEL

3000

Y

1.5

5

~NA~

1

~NA~

$0.7196

More Details

Show More

1-25 of 25

Products per page

Jump to :