4-Pin DIP Phototransistor Optocouplers

Active

Overview

The FOD785 series is a general−purpose family of phototransistor optocoupler. It is offered in various CTR bins to meet the needs of most applications. It consists of a gallium arsenide infrared emitting diode driving a silicon phototransistor in a compact 4−pin dual in−line package.

  • Digital Logic Inputs
  • Microprocessor Inputs
  • Power Supply Monitor
  • Twister Pair Line Receiver
  • Telephone Line Receiver
  • Consumer Appliance
  • Power Supply
  • Industrial Motor
  • Wide Selection in Current Transfer Ratio (CTR):FOD785: 50 – 600%FOD785A: 80 – 160%FOD785B: 130 – 260%FOD785C: 200 – 400%FOD785D: 300 – 600%
  • Safety and Regulatory Approvals:♦ UL1577, 5,000 VACRMS for 1 Minute♦ DIN EN/IEC60747−5−5, 850 V Peak Working Insulation Voltage

Tools and Resources

Product services, tools and other useful resources related to FOD785

Buy/Parametrics Table

Search

Close Search

Products:

25

Share

Product Groups:

Orderable Parts:

25

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

CTR (Min) (%)

CTR (Max) (%)

CTR tested @ IF (mA)

VCE(sat) (Max) (V)

BVCEO (Min) (V)

BVCBO (Min) (V)

BVECO (Min) (V)

ton (Max) (µs)

toff (Max) (µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD785

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785300

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785300W

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785A

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

160

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

$0.0859

More Details

FOD785A300

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

160

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785A300W

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

160

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785AS

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

UNTBX

2000

No

1

50

160

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785ASD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

REEL

1500

No

1

50

160

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

$0.0859

More Details

FOD785B

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

260

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

$0.0837

More Details

FOD785B300

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

260

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785B300W

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

260

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785BS

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

UNTBX

2000

No

1

50

260

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785BSD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

REEL

1500

No

1

50

260

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

$0.0837

More Details

FOD785C

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

400

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

$0.0837

More Details

FOD785C300

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

400

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785C300W

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

400

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785CS

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

UNTBX

2000

No

1

50

400

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785CSD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

REEL

1500

No

1

50

400

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

$0.0837

More Details

FOD785D

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

$0.0941

More Details

FOD785D300

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785D300W

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4

NA

0

UNTBX

2000

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785DS

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

UNTBX

2000

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785DSD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

REEL

1500

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

$0.0859

More Details

FOD785S

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

UNTBX

2000

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A

More Details

FOD785SD

Loading...

Product Preview

CAD Model

Pb

A

H

P

PDIP-4 GW

1

260

REEL

1000

No

1

50

600

5

0.2

80

~NA~

6

~NA~

~NA~

5000

-55

110

Price N/A