Right angle SMD phototransistor

Active

Overview

QTLP610CPD is a phototransistor in miniature SMD package molded in a water clear plastic with right angle lens.

  • This product is general usage and suitable for many different applications.
  • NPN Silicon Phototransistor
  • Right Angle Surface Mount Package
  • Matched Emitters: QTLP610CIR
  • Available in 0.315” (8mm) width tape on 7” (178mm) diameter reel; 2,000 units per reel
  • High Photo Sensitivity
  • Low Junction Capacitance
  • Fast Response Time
  • Water Clear Lens

Tools and Resources

Product services, tools and other useful resources related to QTLP610CPD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IC (on) (mA)

ICEO (nA)

VCE(sat) (V)

Reception Angle (°)

Reference Price

QTLP610CPDTR

Loading...

Active

CAD Model

Pb

A

H

P

CHIPLED DETECTOR SIDELOOKER

3

260

REEL

2000

Yes

0.1

100

0.4

160

$0.434

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.