Plastic Silicon Infrared Phototransistor

Active

Overview

The QSD122, QSD123, QSD124 is a silicon phototransistor encapsulated in an infrared transparent, black T-1 3/4 package.

  • This product is general usage and suitable for many different applications.
  • NPN silicon phototransistor
  • Package type: T-1 3/4
  • Notched emitter: QED12X/QED22X/QED23X
  • Narrow reception angle: 24°C
  • Daylight filter
  • Package material and color: black epoxy
  • High sensitivity

Tools and Resources

Product services, tools and other useful resources related to QSD124

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IC (on) (mA)

ICEO (nA)

VCE(sat) (V)

Reception Angle (°)

Reference Price

QSD124

Loading...

Active

CAD Model

Pb

A

H

P

T-1 3/4, 5MM DETECTOR

NA

0

BLKBG

250

No

6

100

0.4

24

$0.1784

More Details

QSD124A4R0

Loading...

Active

CAD Model

Pb

A

H

P

T-1 3/4, 5MM DETECTOR

NA

0

REEL

1200

No

6

100

0.4

24

$0.1929

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.