Ethernet Controller, 10 Mb/s, Single-Pair, MAC + PHY, 802.3cg, 10BASE−T1S Compliant

Active

Overview

The NCV7410 device is an IEEE 802.3cg compliant Automotive grade Ethernet Transceiver including a Media Access Controller (MAC), a PLCA Reconciliation Sublayer (RS) and a 10BASE−T1S PHY designed for industrial multi−drop Ethernet. It provides all physical layer functions needed to transmit and receive data over a single unshielded twisted pair. NCV7410 communicates to host MCUs via Open Alliance MACPHY SPI protocol.

  • Automotive IVN
  • Sofware Defined Vehihles (SDV)
  • Acricultural Machinery
  • Truck EV Chargers
  • Machine Control
  • Automotive Battery Management
  • Sensor Edge-Nodes
  • Automotive
  • Agriculture Machinery
  • Machine Control
  • Automotive ECU (Zonal)
  • Ethernet Enabled Rear and Front lighting
  • Zonal controllers
  • Vehicle ECUs
  • Enhanced Noise Immunity Mode:
    - ENI extends the noise immunity to values well above the IEEE T1S standard
    - Allows the NCV7410 to withstand worst-case DPI and BCI immunity tests
    - Significantly improves the network reach when enabled, almost 2X better than competition
    - Unique to NCV7410
  • Lowest Line Pin Capacitance:
    - Best-in-class line pin capacitance allows for the highest number of nodes per segment.
    - The NCV7410 supports up to 40 nodes on a 25-meter segment, well above the IEEE minimum standard
    - Lowers cabling, connector, and installation costs
  • Collision Detection Masking:
    - Masking detected collisions allows operation in noisy conditions
    - Prevents false collision detection in high-noise environments
    - When used in conjunction with ENI, the NCV7410 has unparalleled noise tolerance
  • Enhanced Noise Immunity Mode:
    - ENI extends the noise immunity to values well above the IEEE T1S standard
    - Allows the NCV7410 to withstand worst-case DPI and BCI immunity tests
    - Significantly improves the network reach when enabled, almost 2X better than competition
  • PLCA Precedence Mode:
    - Lower PLCA ID's get precedence over higher ones
    - Provides arbitration similar to CAN: The Coordinator (i.e., the head node) sends a new beacon once any station transmits
    - Unique to NCV7410
  • Physical Layer collision avoidance PLCA:
    - Allows higher throughput in multi-drop topologies
  • Two Configurable Digital Outputs that can Drive Low Current LEDs:
    - Supports systems where up to two LEDs can provide status indicators
  • Open Alliance Compatible SPI Interface:
    - Conforms to Open Alliance TC6 specs for Configuration and Data Frames to Host MCUs
  • Supports IEEE802.3 CSMA/CD Collision Detection:
    - PLCA mode will default to CSMA/CD collision detection, if needed
  • MAC Address Filtering:
    - By filtering frames based on the destination address, Ethernet frames not intended for a certain node are not processed by the host, thus reducing the load
    - The MAC will see the frame, process the address, drop it based on the filter criteria, and the host will not need to handle it

Tools and Resources

Product services, tools and other useful resources related to NCV7410

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Rate (Mbps)

Host Interface

Ethernet Ports

IEEE Standard

Network Base

Temperature Range (°C)

Reference Price

NCV7410MWR2G

Loading...

Active

View__CAD

Pb

A

H

P

QFNW-32

1

260

REEL

5000

No

10

SPI

1

802.3cg

10BASE-T1S

10BASE-T1S

-40 to 125

-40 to 125

$3.1599

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.