feedback
Rate this webpage
Need
Support?

NS5S1153: DP2T USB 2.0 High Speed / Audio Switch with Negative Swing Capability

Datasheet: DPDT USB 2.0 High Speed /Audio Switch
Rev. 3 (156kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NS5S1153 is a DPDT switch for combined true-ground audio and USB 2.0 high speed data applications. It allows portable systems to use a single port to pass either USB data or audio signals from an external headset; headset; the 2 channels being compliant to USB 2.0, USB 1.1 and USB 1.0. The switch is capable of passing signals with negative voltages as low as 2 V below ground. The device features shunt resistors on the audio ports. These resistors are switched in when the audio channel is off and provide a safe path to ground for any charge that may build up on the audio lines. This reduces Pop and Click noise in the audio system. The NS5S1153 is also equipped with VBUS detection circuitry to immediately switch to USB mode in the event that a voltage is detected on VBUS. The NS5S1153 is housed in a space saving, ultra low profile 1.4 x 1.8 x 0.5 mm 10 pin UQFN package.
Features   Benefits
     
  • 2:1 High Speed switch
 
  • Multiplexe audio or high speed data path from a single USB receptacle
  • 5.25 V tolerant on common pins
 
  • Support any short to VBUS
  • High Bandwidth of 820 MHz
 
  • USB2.0, USB1.1, USB1.0 capable on all channels
  • Capable of passing negative swing signals down to -2 V on R/L channel
 
  • Can connect an audio true ground amplifier to a micro USB headset
  • 1.8 V compatible control pin and VBUS detection circuitry
 
  • Auto or manual switching between channels
  • Audio channel shunt resistors
 
  • Pop and click noise reduction
  • Ultra-low THD
 
  • Minimal audio distortion
Applications   End Products
  • Micro or Mini USB applications
  • Shared High Speed data or audio on a single connector
 
  • Cellular and wireless phones
  • GPS
  • Tablets and Portable gaming
  • Bar Code Scanners
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NS5S1153MUGEVB Active
Pb-free
DPDT Switch Evaluation Board
Availability & Samples
Specifications
Case Outlines
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NS5S1153MUTAG Active
Pb-free
Halide free
NS5S1153 UQFN-10 488AT 1 260 Tape and Reel 3000 $0.3333
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : <1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Number of Switches
Configuration
Icc Max (µA)
ron Max (Ω)
VCC Min (V)
VCC Max (V)
Package Type
NS5S1153MUTAG  
 $0.3333 
Pb
H
 Active   
2
4
DPDT
35
4.6
2.7
5
UQFN-10
Case Outlines
488AT   
Packages
NS5S1153: DP2T USB 2.0 High Speed / Audio Switch with Negative Swing Capability
NS5S1153: DP2T USB 2.0 High Speed / Audio Switch with Negative Swing Capability
Previously Viewed Products
Clear List

Featured Video
DPDT Switch Evaluation Board - NS5S1153MUGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.