NS3L500: Ethernet LAN Switch, 3 V, 8-Channel, 2:1 Gigabit, with LED Switch
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NS3L500 is an 8-channel 2:1 LAN switch with 3 additional built-in SPDT switches for LED routing. This switch is ideal for Gigabit LAN applications due to its low ON-state resistance and capacitance giving the switch a typical bandwidth of 800MHz.The switch also has excellent ON-state resistance match, low bit-to-bit skew, and low crosstalk among channels. The switch is bidirectional and offers little or no attenuation of high-speed signals at the outputs.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NS3L500MTTWG | Obsolete |
|
NS3L500 | WQFN-56 | 510AK | 3 | 260 | Tape and Reel | 2000 |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
510AK
Application
Diagram - Block
Support |