Audio Amplifier/Analog Switch Module

Overview

The NLMD5820 is an integrated mono Class D audio power amplifier and dual SPST switch capable of delivering 2.65 W of continuous average power to 4.0 ohms from a 5.0 V supply in a Bridge Tied Load (BTL) configuration. Under the same conditions, the output power stage can provide 1.4 W to a 8.0 ohms BTL load with less than 1% THD+N. For cellular handsets or PDAs it offers space and cost savings because no output filter is required when using inductive transducers. The NLMD5820 incorporates a dual SPST switch which allows signals to bypass the amplifier. The integrated switch operates off a separate supply voltage and maintains a very low RON resistance, 0.5 ohms max at 2.8 V Vcc. The NLMD5820 processes analog inputs with a pulse width modulation technique that lowers output noise and THD when compared to a conventional sigma delta modulator. The device allows independent gain while summing signals from various audio sources. Thus, in cellular handsets, the earpiece, the loudspeaker and even the melody ringer can be driven with a single NLMD5820. Due to its low 42uV noise floor, A weighted, clean listening is guaranteed no matter the load sensitivity.

  • Audio Amplification

  • Mobile Phones

  • Optimized PWM Output Stage: Filterless Capability
  • Efficiency up to 90%Low 2.5 mA Typical Quiescent Current
  • Large Output Power Capability: 1.4 W with 8.0 ohm Load (CSP) andTHD + N < 1%
  • High Performance, THD+N of 0.03% @ Vp = 5.0 V,RL = 8.0 ohm, Pout = 100 mW
  • Excellent PSRR (-65 dB): No Need for Voltage Regulation
  • Fully Differential Design. Eliminates Two Input Coupling Capacitors
  • Very Fast Turn On/Off Times with Advanced Rising and FallingGain Technique
  • External Gain Configuration Capability
  • Internally Generated 250 kHz Switching Frequency
  • Short Circuit Protection Circuitry
  • Pop and Click Noise Protection Circuitry

Tools and Resources

Product services, tools and other useful resources related to NLMD5820

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLMD5820MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-16

1

260

REEL

3000

N

2

2

SPST

3800

0.5

1.65

4.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.