feedback
Rate this webpage
Need
Support?

NLAS7222C: USB 2.0 4.5V DPDT Analog Switch with Enable and Flow Thru Pinout

Datasheet: High-Speed USB 2.0 (480 Mbps) DPDT Switches
Rev. 5 (171kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
ON Semiconductor's NLAS7222B and NLAS7222C are part of a series of analog switch circuits that are produced using the company's advanced sub-micron CMOS technology, achieving industry-leading performance. Both the NLAS7222B and NLAS7222C are 2- to 1-port analog switches. Their wide bandwidth and low bit-to-bit skew allow them to pass high-speed differential signals with good signal integrity. Each switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. Industry-leading advantages include a propagation delay of less than 250 ps, resulting from its low channel resistance and low I/O capacitance. Their high channel-to-channel crosstalk rejection results in minimal noise interference. Their bandwidth is wide enough to pass High-Speed USB 2.0 differential signals (480 Mb/s).
Features
 
  • RON is Typically 8.0 Ω at VCC = 3.3V
  • Low Bit-to-Bit Skew: Typically 50 ps
  • Low Crosstalk: -30 dB @ 250 MHz
  • Low Current Consumption: 1.0 µA
  • Near-Zero Propagation Delay: 250 ps
  • Channel On-Capacitance: 6.5 pF (Typical)
  • VCC Operating Range: 1.65V to 4.5 V
  • > 700 MHz Bandwidth (or Data Frequency)
  • This is a Pb-Free Device
Applications   End Products
  • Differential Signal Data Routing
  • USB 2.0 Signal Routing
 
  • Continuous Current Rating Through Each Switch ±50 mA
  • Cell Phone, PDA, Digital Camera, and Notebook
  • Cell Phone, PDA, Digital Camera, and Notebook
  • 8 kV I/O to GND ESD Protection
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (5)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NLAS7222CMUGEVB Active
Pb-free
2-to-1 Analog Switch Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NLAS7222CMUTBG Active
Pb-free
Halide free
NLAS7222C UQFN-10 488AT 1 260 Tape and Reel 3000 $0.4077
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Number of Switches
Configuration
Icc Max (µA)
ron Max (Ω)
VCC Min (V)
VCC Max (V)
Package Type
NLAS7222CMUTBG  
 $0.4077 
Pb
H
 Active   
2
2
DPDT
1
12
1.65
4.5
UQFN-10
Case Outlines
488AT   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.