Analog Switch, DPST and Dual SPST

Obsolete

Overview

The NLAS5213A and NLAS5213B are DPST and Dual SPST devices, respectively. They each consist of 2 single throw switches and are both designed for audio applications within portable devices. The NLAS5213A is controlled with a single enable pin while the NLAS5213B has two independent enables. Both the NLAS5213A and NLAS5213B operate over a wide VCC range, 1.65 V to 4.5 V, and maintain a very low RON: 1.3Ω Max at VCC = 4.2 V. Each is available in a choice of two packages: US8 and UDFN8.

  • Audio Switching

  • Mobile Phones
  • MP3 Players

  • PST and Dual SPST Pinouts
  • RON: 1.3 Max at VCC = 4.2 V
  • VCC Range: 1.65 V to 4.5 V
  • 8 kV Human Body Model ESD on Signal Line Pins

Tools and Resources

Product services, tools and other useful resources related to NLAS5213

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS5213AMUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

2

DPST

1

1.3

1.65

4.5

Price N/A

More Details

NLAS5213AUSG

Loading...

Obsolete

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

2

2

DPST

1

1.3

1.65

4.5

Price N/A

More Details

NLAS5213BMUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

2

SPST

1

1.3

1.65

4.5

Price N/A

More Details

NLAS5213BUSG

Loading...

Obsolete

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

2

2

SPST

1

1.3

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.