Single SPST Analog Switch

Overview

The NLAS5113 is an SPST switch designed for very low RON applications within portable devices. The NLAS5113 operates over a wide VCC range, 1.65 V to 4.5 V, and maintain a very low RON: 1.3 Ω Max at VCC = 4.2 V. It is available in a choice of two packages: SC88 and UDFN6.

  • Very low RON applications within portable devices.

  • Mobile Phones
  • Portable Devices

  • VCC Range: 1.65 V to 4.5 V
  • 8 kV Human Body Model ESD on Signal Line Pins to Ground
  • UDFN6 or SC88 Packages Available
  • These are PbFree Devices
  • RON: 1.3 Ω Max at VCC = 4.2 V

Tools and Resources

Product services, tools and other useful resources related to NLAS5113

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS5113DFT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

1

1

-

-

1.1

1.65

4.5

Price N/A

More Details

NLAS5113MUTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

1

1

-

-

1.1

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.