feedback
Rate this webpage
Need
Support?

NLAS4717EP: Analog Switch, Dual SPDT, High Bandwidth, USB 1.1

Datasheet: Analog Switch, Dual SPDT, High Bandwidth, USB 1.1
Rev. 7 (133.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NLAS4717EP is an advanced CMOS analog switch fabricated in sub-micron silicon gate CMOS technology. The device is a dual independent Single Pole Double Throw (SPDT) switch featuring low RDS(on) of 4.5 ohms at 3.0 V.
The device also features guaranteed Break-Before-Make (BBM) switching, assuring the switches never short the driver.
The NLAS4717EP is available in two small size packages:
WQFN: 1.4 x 1.8 mm mm
Microbump: 2.0 x 1.5 mm
Features
 
  • Low RDS(on): 4.5 Ω @ 3.0V
  • Matching Between the Switches ۪.5 Ω
  • Wide Voltage Range: 1.8 V to 5.5 V
  • High Bandwidth > 90 MHz
  • 1.65 V to 5.5 V Operating Range
  • Low Threshold Voltages on Pins 4 and 8 (CTRL Pins)
  • Ultra-Low Charge Injection 𕟮.0 pC
  • Low Standby Current: ICC=1.0nA (Max) @ TA=25°C
  • *OVT on Pins 4 and 8 (CNTL Logic Pins)
  • These are Pb-Free Devices
Applications
  • Cell Phones
  • PDAs
  • MP3s
  • Digital Still Cameras
  • USB 2.0 Full Speed (USB1.1) - 12 Mbps Compliant
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NLAS4717EPFCT1G Active
Pb-free
Halide free
NLAS4717EP, Dual SPDT USB 2.0 Analog Switch Flip-Chip-10 489AA 1 260 Die Surf Tape and Reel 3000 $0.6
NLAS4717EPMTR2G Active
Pb-free
Halide free
NLAS4717EP WQFN-10 488AQ 1 260 Tape and Reel 3000 $0.4108
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 114,033
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 48,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Number of Switches
Configuration
Icc Max (µA)
ron Max (Ω)
VCC Min (V)
VCC Max (V)
Package Type
NLAS4717EPFCT1G  
 $0.6 
Pb
H
 Active   
2
4
SPDT
1
4.5
1.8
5.5
Flip-Chip-10
NLAS4717EPMTR2G  
 $0.4108 
Pb
H
 Active   
2
4
SPDT
1
4.5
1.8
5.5
WQFN-10
Case Outlines
489AA    488AQ   
Packages
NLAS4717EP: Analog Switch, Dual SPDT, High Bandwidth, USB 1.1
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.