NLAS4157: Analog Switch, SPDT, Low Voltage 1 ohm
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NLAS4157 is a low RON SPDT analog switch. This device is designed for low operating voltage, high current switching of speaker output for cell phone applications. It can switch a balanced stereo output. The NLAS4157 can handle a balanced microphone/speaker/ringtone generator in a monophone mode. The device contains a break-before-make (BBM) feature.
Features | |
---|---|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (16) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-FAN65004B-GEVB | Active |
|
FAN65004B 65V Sync Buck | ||
STR-FAN65004C-GEVB | Active |
|
FAN65004C 65V Sync Buck | ||
STR-FAN65005A-GEVB | Active |
|
FAN65005A 65V Sync Buck | ||
STR-FAN65008B-GEVB | Active |
|
FAN65008B 65V Sync Buck |
Availability & Samples
|
Specifications
|
Case Outlines
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NLAS4157DFT2G | Active |
|
NLAS4157 | SC-88-6 / SC-70-6 / SOT-363-6 | 419B-02 | 1 | 260 | Tape and Reel | 3000 | $0.16 |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Number of Switches
Configuration
Icc Max (µA)
ron Max (Ω)
VCC Min (V)
VCC Max (V)
Package Type
Application
Diagram - Block
Support |