Analog Multiplexer/Demultiplexer

Overview

The NLAS4051 is an improved version of the MC14051 and MC74HC4051 fabricated in sub-micron Silicon Gate CMOS technology for lower RDS(on) resistance and improved linearity with low current. This device may be operated either with a single supply ordual supply up to +/-3 V to pass a 6 VPP signal without couplingcapacitors.

When operating in single supply mode, it is only necessary to tie VEE, pin 7 to ground. For dual supply operation, VEE is tied to a negative voltage, not to exceed maximum ratings.

  • Improved RDS(on) Specifications
  • Pin for Pin Replacement for MAX4051 and MAX4051A
    - One Half the Resistance Operating at 5.0 Volts
  • Single or Dual Supply Operation
    - Single 2.5-5 Volt Operation, or Dual +/-3 Volt Operation
    - With VCC of 3.0 to 3.3 V, Device Can Interface with 1.8 V Logic, No Translators Needed
    - Address and Inhibit Logic are Over-Voltage Tolerant and May Be Driven Up +6 V Regardless of VCC.
  • Improved Linearity Over Standard HC4051 Devices
  • Popular SOIC, and Space Saving TSSOP, and QSOP 16 Pin Packages
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NLAS4051

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS4051DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

N

1

8

SP8T

80

37

2.5

5.5

Price N/A

More Details

NLAS4051DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

8

SP8T

80

37

2.5

5.5

Price N/A

More Details

NLAS4051DTR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

8

SP8T

80

37

2.5

5.5

Price N/A

More Details

NLAS4051DTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

8

SP8T

80

37

2.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.