Analog Switch, Dual DPDT

Overview

The NLAS3799 is an ultra - low RON DPDT and a 0.5 Ohm RON DPDT analog switch. This device is designed for low operating voltage, high current switching of speaker output and earpiece for cellphone applications. It can switch a balanced stereo output. The NLAS3799 can handle a balanced microphone / speaker / ring - tone generator in a monophone mode. The device contains a break - before - make (BBM) feature.

  • Cell Phone Speaker/Microphone Switching
  • RingtoneChip/Amplifier Switching
  • Four Unbalanced (SingleEnded) Switches
  • Stereo Balanced (PushPull) Switching

  • Mobile Phones
  • VoIP Handsets

  • Single Supply Operation, 1.65 to 3.6 V
  • Maximum Breakdown Voltage: 4.6 V
  • Low Static Power
  • NLAS3799 Interfaces with 2.8 V Chipset

Tools and Resources

Product services, tools and other useful resources related to NLAS3799

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS3799LMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.5

1.65

3.6

Price N/A

More Details

NLAS3799MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.5

1.65

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.