Analog Switch, Dual DPDT, Ultra-Low RON

Obsolete

Overview

The NLAS3699B is a dual independent ultra low RON DPDT analog switch. This device is designed for low operating voltage, high current switching of speaker output for cell phone applications. It can switch a balanced stereo output. The NLAS3699B can handle a balanced microphone, speaker, ring tone generator in a monophone mode. The device contains a Break Before Make feature.

  • Cell Phone Speaker/Microphone Switching
  • RingtoneChip/Amplifier Switching
  • Four Unbalanced (Single Ended) Switches
  • Stereo Balanced (Push Pull) Switching

  • Mobile Phones
  • VoIP Handsets
  • LCD TVs

  • Single Supply Operation, 1.65 to 4.5 V VCC, Function Directly from LiON Battery
  • Maximum Breakdown Voltage: 5.5 V
  • Low Static Power

Tools and Resources

Product services, tools and other useful resources related to NLAS3699B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS3699BMN1R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.75

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.