Mux / Demux Analog Switch

Last Shipments

Overview

The NLAS3257 Mux / Demux Analog Switch is anadvanced high−speed line switch in an ultra−small footprint.

  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • RON: 7.5 , Typ @ VCC = 4.2 V
  • CON: 7.5 pF, Typ @ VCC = 3.3 V
  • VCC Range: 1.65 V to 4.5 V
  • Ultra−Small 1 x 1 mm Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NLAS3257A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS3257AMU3TCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN6 1x1, 0.35P

1

260

REEL

3000

N

1

1

SPDT

1

9.3

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.