NLAS323: Dual SPST Analog Switch, Single Supply
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NLAS323 is a dual SPST (Single Pole, Single Throw) switch, similar to 1/2 a standard 4066. The device permits the independent selection of 2 analog/digital signals. Packaging is Ultra-Small 8.
The use of advanced 0.6 micron CMOS process, improves the RON resistance considerably compared to older higher voltage technologies.
The use of advanced 0.6 micron CMOS process, improves the RON resistance considerably compared to older higher voltage technologies.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Videos (1) |
Package Drawings (1) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MULTI-SENSE-GEVB | Active |
|
Multi Sensor Board (ALS, IMU, ENV) | ||
SPS-READER-GEVK | Active |
|
IoT IDK SPS Reader Evaluation Kit |
FutureElectronics (2020-08-19) | : | 4 |
Availability & Samples
|
Specifications
|
Case Outlines
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NLAS323USG | Active |
|
NLAS323 | US8 | 493-01 | 1 | 260 | Tape and Reel | 3000 | $0.2667 | ||||||||
NLAS323US | Obsolete |
|
NLAS323 | US8 | 493-01 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Number of Switches
Configuration
Icc Max (µA)
ron Max (Ω)
VCC Min (V)
VCC Max (V)
Package Type
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.