Single SPDT Analog Switch Single Supply

Active

Overview

The NL5S4599 and NL5ST4599 are advanced high speed CMOS single pole − double throw (SPDT) analog switches fabricated with silicon gate CMOS technology. These achieve high speed propagation delays and low ON resistances while maintaining low power dissipation. These switches control analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

These devices have been designed so the ON resistance (RON) is much lower and more linear over the input voltage range than RON of typical CMOS analog switches.

The channel select input structures of these devices provide protection when voltages between 0 V and 5.5 V are applied, regardless of the supply voltage. These input structures help prevent device destruction caused by supply voltage − input/output voltage mismatch, battery backup, hot insertion, etc.

The NL5S4599 has CMOS level channel select input while the NL5ST4599 has TTL level channel select input.

  • Analog and digital switching
  • I2C and SPI bus multiplexing
  • Advanced driver assistance systems (ADAS)
  • Body electronics and lighting
  • Infotainment and cluster
  • Infotainment and cluster
  • Body control module
  • Automotive head unit
  • Barcode scanner
  • Analog input module
  • Electronic point of sale
  • Channel Select Input Over-Voltage Tolerant to 5.5 V
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Circuitry
  • Low Power Dissipation: ICC = 2 mA (Max) at TA= 25°C
  • Diode Protection Provided on Channel Select Input
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; MM > 200 V, CDM > 1500 V

Tools and Resources

Product services, tools and other useful resources related to NL5S4599

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NL5S4599DBVT1G

Loading...

Product Preview

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

1

1

SPDT

2

105

2

5.5

Price N/A

More Details

NL5S4599DBVT1G-Q

Loading...

Product Preview

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

1

1

SPDT

2

105

2

5.5

Price N/A

More Details

NL5S4599DFT2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

1

1

SPDT

2

105

2

5.5

Price N/A

More Details

NL5S4599DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

1

1

SPDT

2

105

2

5.5

Price N/A

More Details

NL5ST4599DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

1

1

SPDT

2

105

2

5.5

$0.0623

More Details

NL5ST4599DBVT1G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

No

1

1

SPDT

2

105

2

5.5

$0.0623

More Details

NL5ST4599DFT2G

Loading...

Active, New

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

1

1

SPDT

2

105

2

5.5

$0.0659

More Details

NL5ST4599DFT2G-Q

Loading...

Active, New

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

1

1

SPDT

2

105

2

5.5

$0.0659

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.