Low-Voltage, Bus-Controlled Video Matrix Switch

Favorite

Overview

The main function of the NCS6416 is to switch 8 video input sources to the 6 outputs. The NCS6416 operates with a low 5 V power supply. Each output can be switched to only one of the inputs, whereas any single input may be connected to several outputs. All switching possibilities are controlled through the I2C bus.

  • Video signal routing in TVs and A/V Receivers
  • Cascadable with another NCS6416(Internal Address can be changed by Pin 7 Voltage)
  • 8 Inputs (CVBS, RGB, Chroma, ...)
  • 6 Outputs with 150 ohms output driving capability
  • Possibility of Chroma Signal for each Input by Switching off the Clamp with an External Resistor Bridge
  • Bus Controlled
  • 6 dB Gain between any Input and Output
  • -65 dB Crosstalk at 5 MHz
  • Full ESD Protection
  • 20 MHz Bandwidth
  • 5 VDC Operating Voltage

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :