DP3T Data Switch, USB 2.0 High Speed (480 Mbps), USB/UART/Data Multiplexing

Overview

The NCN9252 is a DP3T switch for combined UART and USB 2.0 high-speed applications.It allows portable systems to use a single external port to transmit and receive signals to and from three separate locations within the portable system. It is comprised of two switches each with a single common I/O that alternates between 3 terminals. They are operated together to allow three data sources such as a USB or UART transceiver to pass differential data through a shared USB connector port. The NCN9252 features low on-resistance 4ohms(max)with Vcc=4.2V and 5ohms (typ) at Vcc=3.3V. It also features low on-capacitance at 30pF(max) across the supply voltage range. This performance makes it ideal for both USB full-speed and high-speed applications that require both low Ron and low Con for effective signal transmission. The NCN9252 is capable of accepting control input signals down to 1.4V over a range of Vcc supply voltages with minimal leakage current. The NCN9252 is offered in a Pb-Free, 12 pin, 1.7 x 2.0 x 0.5mm, UQFN package.

  • USB/UART/Data Multiplexing
  • Shared USB Connector

  • Portable Devices
  • Mobile Phones

  • USB 2.0 Signal Routing
  • -3dB Bandwidth: 525MHz
  • Vcc Range: 1.65V to 4.5V
  • 1.7 x 2.0 x 0.5mm UQFN12 Package

Tools and Resources

Product services, tools and other useful resources related to NCN9252

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NCN9252MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

N

2

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.