NCN2612: Data Switch, 6-Differential Channel 1:2 Switch for PCIe 2.0 and Display Port 1.1
|
|
»View Material Composition
» Product Change Notification |
The NCN2612 is a 6-channel SPDT switch designed to route PCI Express Gen2 and/or Display Port 1.1 signals. Due to the ultra-low ON-state capacitance (4.1 pF typ) and resistance (7 Ω typ), these switches have a signal bit rate (BR) of 5.0 Gbps, ideal for high frequency data signals. This switch pinout is designed to be used in ATX form factor desktop PCs and is available in a space-saving WQFN package. The NCN2612 uses 80% less quiescent power than other comparable switches.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCN2612MTTWG | Obsolete |
|
NCN2612 | WQFN-56 | 510AK | 1 | 260 | Tape and Reel | 2000 |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
510AK
Support |