4-Channel Differential 1:2 Mux/Demux Switch for PCI Express Gen2

Overview

The NCN2411 is a 4-Channel differential SPDT switch designed to route PCI Express Gen2 signals. When used in a PCI Express application, the switch can handle up to two PCIe lanes. Due to the ultra-low ON-state capacitance (2 pF typ) and resistance (7.5Ωtyp), this switch is ideal for switching high frequency signals up to a signal bit rate (BR) of 5 Gbps. This switch pinout is designed to be used in BTX form factor desktop PCs and is available in a space-saving 3.5x9x0.75 mm WQFN42 package.

  • PCI Express switching

  • Desktop computers
  • Notebook computers
  • Server-storage networks

  • Data Rate supports 5 Gbps
  • Low Supply Current: 200µA

Tools and Resources

Product services, tools and other useful resources related to NCN2411

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NCN2411MTTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-42

1

260

REEL

2000

N

8

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.