1-Bit Low Power Bus Switch with Level Shifting

Obsolete

Overview

The NC7SZD384 provides 1-bit of high-speed CMOS TTL-compatible bus switch. The low on resistance of the switch allows inputs to be connected to outputs with minimal propagation delay and without generating additional ground bounce noise. The device is organized as a 1-bit switch with a bus enable (OE#) signal. When OE# is LOW, the switch is on and Port A is connected to Port B. When OE# is HIGH, the switch is open and a high-impedance state exists between the two ports. Reduced voltage drive to the gate of the FET switch permits nominal level shifting of 5V to 3.3V through the switch.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MicroPak™ Pb-Free leadless package
  • 5ohm switch connection between two ports
  • Designed to be used in level-shifting applications
  • Minimal propagation delay through the switch
  • Low ICC
  • Zero bounce in flow-through mode
  • Control inputs compatible with TTL level

Tools and Resources

Product services, tools and other useful resources related to NC7SZD384

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NC7SZD384M5X

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

1

1

SPST

10

50

4.5

5.5

Price N/A

More Details

NC7SZD384P5X

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

N

1

1

SPST

10

50

4.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.