Analog Function Switch

Favorite

Overview

Function switching under serial data control in amplifiers, receivers, and other electronic equipment

  • Two sets of eight built-in circuits with three switching configurations available based on differing internal connections
  • Control according to serial data sent from a microprocessor, and easy connection to 5 V microprocessors
  • Two identical products can be connected to a shared bus due to the provision of a select pin (S).
  • A reset pin that turns off all analog switches
  • A ±20 V withstand voltage rating allows these products to provide a wide dynamic range.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

LC78211-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-42 / DIP-42S

NA

0

FNFLD

20

N

3

8

-

1

150

6

18.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :