feedback
Rate this webpage
Need
Support?

FUSB340: USB 3.1 SuperSpeed Data Switch, 10 Gbps

Datasheet: USB 3.1 SuperSpeed 10 Gbps Switch
Rev. 2 (413kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FUSB340 is a 2:1 data switch for USB SuperSpeed Gen1 and Gen2, 5 Gbps and 10 Gbps data. It is targeted at the mobile device market and for use in Type-C applications where a reversible cable requires a switch.
The FUSB340 data switch offers superior performance various high speed data transmission protocols:
  • USB 3.1 SuperSpeed (Gen 2), 10 Gbps
  • PCI Express, Gen 3
  • SATA
  • Fibre Channel
  • Display Port 1.3
  • Features
     
    • 10 GHz Typical Bandwidth
    • USB 3.1 SuperSpeed 5Gbps and10 Gbps Switch
    • -1.0 dB Typical Insertion Loss at 2.5 GHz
    • Low Active Power of 12 μA Typical
    • Low Shutdown Power of < 1 μA Max.
    • 2 kV HBM ESD Protection
    • Small Packaging, 18 Lead TMLP
    • Wide VDD Operating Range, 1.5 V-5.0 V
    Applications
    • This product is general usage and suitable for many different applications.
    Technical Documentation & Design Resources
    Data Sheets (1) Videos (2)
    Package Drawings (1)  
    Availability & Samples
    Specifications
    Product
    Status
    Compliance
    Description
    Package
    MSL
    Container
    Budgetary Price/Unit
    Type
    Case Outline
    Type
    Temperature
    Type
    Qty.
    FUSB340TMX Active
    Pb-free
    Halide free
    FUSB340 X2QFN-18 722AB 1 260 Tape and Reel 5000 $0.384
    Market Leadtime (weeks) : Contact Factory

    Product
    Description
    Pricing ($/Unit)
    Compliance
    Status
    Channels
    Number of Switches
    Configuration
    Icc Max (µA)
    ron Max (Ω)
    VCC Min (V)
    VCC Max (V)
    Package Type
    FUSB340TMX  
     $0.384 
    Pb
    H
     Active   
    X2QFN-18
    Case Outlines
    722AB   
    Previously Viewed Products
    Clear List

    Featured Video
    How to Implement Innovative USB-C Solution into Your System
    Your request has been submitted for approval.
    Please allow 2-5 business days for a response.
    You will receive an email when your request is approved.
    Request for this document already exists and is waiting for approval.