feedback
Rate this webpage
Need
Support?

FSUSB242: USB Type-C Port Protection Switch

Datasheet: Type-C USB Port Protection Switch
Rev. 4 (520kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FSUSB242 is a switch that provides high voltage and surge protection for the HSD+/HSD- lines. Surge is an increasing concern for small form factor connectors such USB microB and USB Type-C™. This product will provide 2:1 switching while maintaining sufficient signal integrity so the USB 2.0 HS eye diagram can still be passed.
Features
 
  • Fully USB Data Port Protection
  • VDD 0 V− 5.5 V (12 V DC tolerant)
  • ±20 V DC Tolerance on HSD± Port
  • ±26 V IEC 64000−4−5 Surge Protection w/o External TVS
  • VDD Operating Range, 2.7 V−5.5 V
  • HSD RON: 5Ω Typical
  • CON = 5 pF Typical
  • Wide −3 dB Bandwidth: > 720 MHz
  • Low Power Operation: ICC < 10 µA (Typical)
  • Over Voltage Protection: 3.6 V & 4.5 V
Applications   End Products
  • USB Type-C™ ports
  • USB microB ports
 
  • Smartphones
  • Tablets
  • Laptops
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FSUSB242GEVB Active
Pb-free
Eval board for FSUSB242
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FSUSB242UCX Active
Pb-free
Halide free
FSUSB242 WLCSP-9 567UL 1 260 Tape and Reel 3000 $0.2453
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Number of Switches
Configuration
Icc Max (µA)
ron Max (Ω)
VCC Min (V)
VCC Max (V)
Package Type
FSUSB242UCX  
 $0.2453 
Pb
H
 Active   
2
4
DPDT
-
-
2.7
12
WLCSP-9
Case Outlines
567UL   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.