10-Bit Bus Switch with Precharged Outputs

Overview

The onsemi Switch FST6800 provides 10-bits of high-speed CMOS TTL-compatible bus switching. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. The device precharges the B Port to a selectable bias voltage (Bias V) to minimize live insertion noise.
The device is organized as a 10-bit switch with a bus enable (OE#) signal. When OE# is LOW, the switch is ON and Port A is connected to Port B. When OE# is HIGH, the switch is OPEN and the B Port is precharged to BiasV through an equivalent 10-kohm resistor.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • 4Ω switch connection between two ports
  • Minimal propagation delay through the switch
  • Low lCC
  • Zero bounce in flow-through mode
  • Output precharge to minimize live insertion noise
  • Control inputs compatible with TTL level

Tools and Resources

Product services, tools and other useful resources related to FST6800

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FST6800MTCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

N

10

1

SPST

3

20

4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.