10-Bit Low Power Bus Switch

Obsolete

Overview

The onsemi Switch FST3384 provides 10 bits of high-speed CMOS TTL-compatible bus switches. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. The device is organized as two 5-bit switches with separate bus enable (OE#) signals. When OE# is LOW, the switch is ON and Port A is connected to Port B. When OE# is HIGH, the switch is OPEN and a high-impedance state exists between the two ports.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • 4ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Ultra low power with <0.1 µA typical ICC
  • Zero ground bounce in flow-through mode
  • Control inputs compatible with TTL level

Tools and Resources

Product services, tools and other useful resources related to FST3384

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FST3384MTCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

N

10

1

SPST

3

20

4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.