USB Port 2:1 Switch with Accessory and Charger Detection

Overview

The FSA880 is a high-performance switch featuring automatic switching and accessory detection for a USB port. The FSA880 allows sharing of a common USB port to pass USB data, as well as factory programmability. In addition, the FSA880 integrates accessory detection of devices such as USB chargers and factory data cables. The FSA880 can be programmed for manual switching or automatic switching of data paths. VBUS_IN has 28V over-voltage tolerance.
The difference between the FSA880 and the FSA881 is that FSA880 JIG output is an open-drain, active-LOW output, while FSA881 JIG is an active-HIGH, CMOS output.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Switch Type: 2:1 USB
  • Switch Mechanism: Automatic switching with Available Interrupt
  • Accessory Detection: USB Data Cable; Chargers (CDP, DCP, Travel Adapter, Car Kit-CEA-936-A); Factory-Mode Cables
  • USB: FS and HS 2.0 Compliant
  • USB Charging: Battery Charging 1.1 Compliant; Charger Detect, DCD, OVT (28V)
  • UART: RxD and TxD
  • VBAT: 3.0 to 4.4V
  • Programmability: I2C
  • ESD: 15kV IEC 61000-4-2 Air Gap
  • Operating Temperature: -40°C to 85°C
  • Package: 16-Lead UMLP, 1.8x2.6x0.55mm, 0.4mm Pitch
  • JIG Option: Active LOW

Tools and Resources

Product services, tools and other useful resources related to FSA880

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA880UMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-16

1

260

REEL

5000

N

-

-

-

120

30

3

4.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.