USB2.0 High-Speed (480 Mbps) Charger Detection with Isolation Switch

Favorite

Overview

The FSA831A is a charger-detection IC with an integrated isolation switch for use with a micro/mini USB port. The FSA831A detects battery chargers and is compliant with USB Battery Charging Specification, Rev 1.2 (BC1.2). The algorithm incorporates Data Contact Detection (DCD), which ensures that the shorter, inner pins of the USB connector are making contact prior to continuing with battery charger detection. The device determines if a Dedicated Charging Port (DCP), Charging Downstream Port (CDP), or a typical PC host, called a Standard Downstream Port (SDP), is connected. If a charger is detected, the FSA831A determines whether the charger is a DCP or CDP. For SDP and CDP detection, an internal isolation switch is closed to connect the D+/D- lines of the USB cable to the resident USB transceiver within the portable device. The FSA831A conforms to all the constraints for the Dead Battery Provision (DBP) within the BC1.2 specification, including a 30-minute timer that cannot exceed 45 minutes, per BC1.2.

  • Portable Devices
  • PMP/MP3 Players
  • PMP/MP3 Player
  • Mobile Handsets
  • Media Tablets
  • USB Detection: USB Battery Charging Rev. 1.2; Supports Data Contact Detect (DCD); Dead Battery Provision (DBP) with 30-Minute Timer
  • 1.7 GHz Bandwidth
  • Switch Type: Isolation Switch Closes for Charging Downstream Port (CDP) and Standard Downstream Port (SDP)
  • VBUS: 28 V Over-Voltage Tolerance, -2 V Under-Voltage Tolerance
  • Package: 10-Lead MicroPak™ 1.6 x 2.1 mm, 0.5 mm Pitch

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :