Audio Jack Detection and Configuration, MIC / GND Cross Point Switch

Favorite

Overview

The FSA8049 is an audio jack detection switch for 3- or 4-pole accessories. The FSA8049 detects the locations of ground (GND) and microphone (MIC) poles on the audio plug and automatically routes them to the appropriate connections. This allows the end user to plug accessories, such as headsets with different audio pole configurations, into the mobile device and have them operate correctly.

■ Detects 3- or 4-pole audio accessories
■ Detects polarity of GND and MIC on 4-pole plugs
■ Automatically routes GND and MIC to audio jack terminals

  • Mobile Handsets
  • PMP/MP3 Players
  • Detection: Audio Plug GND & MIC Polarity
  • VDD: 2.5 to 4.4V
  • THD (MIC): 0.002% Typical
  • ESD (IEC 61000-4-2 Air Gap): 15kV
  • Operating Temperature: -40°C to 85°C
  • Package: 9-Ball WLCSP 3x3 Array, 0.4mm Terminal Pitch, 250µm Ball
  • Top Mark: M3

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA8049UCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

N

1

1

SPST

3

0.17

2.5

4.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :