Audio Jack Detection and Configuration Switch with Moisture Sensing

Overview

The FSA8039A is an audio jack switch for a normally open detect pin. The FSA8039A can work with 3-pole and 4-pole accessories. The FSA8039A features moisture sensing, which prevents false positive detection of accessories in the audio jack. The integrated MIC switch allows a processor to configure attached accessories. The architecture is designed to allow common third-party headphones to be used for listening to music from mobile handsets, personal media players, and portable peripheral devices.

  • Prevents False Detection of Accessories in the Audio Jack when Moisture is Present
  • Removes Audio Jack Pop & Click Caused by MIC Bias
  • Detects Audio Jack Accessories:
    • Standard Headphones
    • Send / End Button Presses
  • Integrates a MIC Switch for 4-Pole Configuration
    • PMP/MP3 Player
    • Mobile Handsets

    • Detection: Accessory Plug-In, 3-Pole or 4-Pole Audio Jack, Send / End Key Pressed, Moisture
    • Switch Type: MIC
    • VDD: 2.5 V to 4.5 V
    • VIO: 1.6 to VDD
    • THD (MIC): 0.01% Typical
    • ESD (Air Gap): 15 kV
    • Operating Temperature: -40°C to 85°C
    • Package: 10-Lead UMLP, 1.4 mm × 1.8 mm × 0.5 mm, 0.4 mm Pitch
    • Top Mark: NF

    Tools and Resources

    Product services, tools and other useful resources related to FSA8039A

    Buy/Parametrics Table

    Search

    Close Search

    Products:

    1

    Share

    Product Groups:

    Orderable Parts:

    1

    Product

    Status

    CAD Models

    Compliance

    Package Type

    Case Outline

    MSL Type

    MSL Temp (°C)

    Container Type

    Container Qty.

    ON Target

    Channels

    Number of Switches

    Configuration

    Icc Max (µA)

    ron Max (Ω)

    VCC Min (V)

    VCC Max (V)

    Reference Price

    FSA8039AUMSX

    Loading...

    Obsolete

    CAD Model

    Pb

    A

    H

    P

    UQFN-10

    1

    260

    REEL

    5000

    N

    1

    1

    SPST

    30

    2

    2.5

    4.5

    Price N/A

    More Details

    Show More

    1-25 of 25

    Products per page

    Jump to :

    contact sales icon

    Support on the go

    Find and compare products, get support and connect with onsemi sales team.