Audio Jack Send / End Detection with MIC / Video Switch

Overview

The FSA8029 is an audio jack microphone / video switch for 3- or 4-pole accessories with send / end (S/E) detection. In addition to detection, the FSA8029 features an integrated microphone / video switch that allows the processor to configure the audio jack. The architecture is designed to allow common third-party headphones to be used for listening to music from mobile handsets, personal media players, and portable peripheral devices.
■ Determines When Send / End Button Key is Pressed
■ Integrates a MIC / Video Switch for 4-Pole Configuration
■ Reduces Pop / Click Caused by Microphone Bias

  • Mobile Handsets
  • PMP/MP3 Players

Tools and Resources

Product services, tools and other useful resources related to FSA8029

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA8029UMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-10

1

260

REEL

5000

N

1

2

SPDT

20

4

2.5

4.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.