Audio Jack Detection and Configuration Switch

Overview

The FSA8028 is an audio jack detector and switch for 3- or 4-pole accessories. In addition to detection, the FSA8028 features an integrated MIC switch that allows the processor to configure the audio jack. The architecture is designed to allow common third-party headphones to be used for listening to music from mobile handsets, personal media players, and portable peripheral devices.

  • Determines 3- or 4-Pole Audio Jacks
  • Removes Audio Jack Pop-n-Click Caused by MIC Bias
  • Detects Audio Jack Accessories:
    • Standard Headphones
    • Headsets with MIC
    • Send / End Button Presses
  • Integrates a MIC Switch for 4-Pole Configuration
    • PMP/MP3 Player
    • Mobile Handsets

    • Detection: Accessory Plug-In 3- or 4-Pole Audio Jack Send/End Key Pressed
    • Functionality: Decreased Timing for Sensitive Send/End Keys
    • Switch Type: MIC
    • VDD: 2.5 to 4.4 V
    • VIO: 1.6 to VDD
    • THD (MIC): 0.01% Typical
    • ESD (Air Gap): 15 kV
    • Operating Temperature: -40°C to 85°C
    • Package: 10-Lead UMLP 1.4x1.8x0.5 mm, 0.4 mm Pitch
    • Top Mark: KZ

    Tools and Resources

    Product services, tools and other useful resources related to FSA8028

    Buy/Parametrics Table

    Search

    Close Search

    Products:

    1

    Share

    Product Groups:

    Orderable Parts:

    1

    Product

    Status

    CAD Models

    Compliance

    Package Type

    Case Outline

    MSL Type

    MSL Temp (°C)

    Container Type

    Container Qty.

    ON Target

    Channels

    Number of Switches

    Configuration

    Icc Max (µA)

    ron Max (Ω)

    VCC Min (V)

    VCC Max (V)

    Reference Price

    FSA8028UMX

    Loading...

    Obsolete

    CAD Model

    Pb

    A

    H

    P

    UQFN-10

    1

    260

    REEL

    5000

    N

    1

    1

    SPST

    25

    2.9

    2.5

    4.4

    Price N/A

    More Details

    Show More

    1-25 of 25

    Products per page

    Jump to :

    contact sales icon

    Support on the go

    Find and compare products, get support and connect with onsemi sales team.