feedback
Rate this webpage
Need
Support?

FSA646A: 2:1 MIPI D-PHY (4.5Gbps) 4-Data-Lane & C-PHY (3.5Gsps) 3-Data-Lane Switch

Datasheet: 2:1 MIPI D-PHY (4.5 Gbps) 4-Data Lane & C-PHY (3.5 Gsps) 3-Data Lane Switch
Rev. 0 (421kB)
Product Overview
»View Material Composition
» Product Change Notification
The FSA646A can be configured as a four−data−lane MIPI, D−PHY switch or a three−data−lane MIPI, C−PHY switch. This single−pole, double−throw (SPDT) switch is optimized for switching between two high−speed or low−power MIPI sources. The FSA646A is designed for the MIPI specification and allows connection to a CSI or DSI module.
Features
 
  • Switch Type: SPDT(10x)
  • Signal Types:
  • MIPI, D-PHY
  • VCC: 1.5 to 5.0 V
  • Input Signals: 0 to 1.3 V
  • RON:
  • 6 Ώ Typical HS MIPI
  • 6 Ώ Typical LP MIPI
  • △RON: 0.1 Ώ Typical LP & HS MIPI
  • RON_FLAT: 0.9 Ω Typical LP & HS MIPI
  • ICCZ:1 µA Maximum
  • ICC: 30 µA Typical
  • OIRR: -24 dB Typical
  • Bandwidth: 4.7 GHz Minimum
  • CON: 1.4 pF Typical
  • Xtalk: -30 dB Typical
  • Skew (P), Skew (O): 6 ps Typical
End Products
  • Cellular Phones, Smart Phones
  • Tablets
  • Laptops
  • Displays
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FSA646AUCX Active
Pb-free
Halide free
FSA646A, FSA646A Product Preview WLCSP36 2.43x2.43x0.599 567XH 1 260 Tape and Reel 3000 $0.8666
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Number of Switches
Configuration
Icc Max (µA)
ron Max (Ω)
VCC Min (V)
VCC Max (V)
Package Type
FSA646AUCX  
 $0.8666 
Pb
H
 Active   
WLCSP36 2.43x2.43x0.599
Case Outlines
567XH   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.