2:1 MIPI D-PHY (4.5Gbps) 4-Data-Lane & C-PHY (3.5Gsps) 3-Data-Lane Switch

Active

Overview

The FSA646A can be configured as a four−data−lane MIPI, D−PHY switch or a three−data−lane MIPI, C−PHY switch. This single−pole, double−throw (SPDT) switch is optimized for switching between two high−speed or low−power MIPI sources. The FSA646A is designed for the MIPI specification and allows connection to a CSI or DSI module.

  • Cellular Phones, Smart Phones
  • Tablets
  • Laptops
  • Displays
  • Switch Type: SPDT(10x)
  • Signal Types:
  • MIPI, D-PHY
  • VCC: 1.5 to 5.0 V
  • Input Signals: 0 to 1.3 V
  • RON:
  • 6 Ώ Typical HS MIPI
  • 6 Ώ Typical LP MIPI
  • △RON: 0.1 Ώ Typical LP & HS MIPI
  • RON_FLAT: 0.9 Ω Typical LP & HS MIPI
  • ICCZ:1 µA Maximum
  • ICC: 30 µA Typical
  • OIRR: -24 dB Typical
  • Bandwidth: 4.7 GHz Minimum
  • CON: 1.4 pF Typical
  • Xtalk: -30 dB Typical
  • Skew (P), Skew (O): 6 ps Typical

Tools and Resources

Product services, tools and other useful resources related to FSA646A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA646AUCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP36 2.43x2.43x0.599

1

260

REEL

3000

Yes

3

10

-

30

6

1.5

5.5

$0.8634

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.