feedback
Rate this webpage
Need
Support?

FSA515: 5V SPST Depletion Switch with Negative Swing

Datasheet: 5 V SPST Depletion Switch with Negative Swing
Rev. 0 (151kB)
Product Overview
»View Material Composition
» Product Change Notification
The FSA515 is a high-performance single-pole single-throw (SPST) depletion switch. The depletion technology allows the device to conduct signals when there is no VDD is available and to isolate signals when VDD is present. The FSA515 is 5.5V tolerant and can pass or isolate negative signal swings down to -3.0V.
Features
 
  • SPST Depletion Switch
  • Normally Closed when VCC<0.5V
  • VSW: -3V to +5.5V
  • RON: 0.7Ω (Typical)
  • RFLAT: 1.1mΩ (Typical)
End Products
  • Mobile Accessories, Adapters, and Cables
  • Phones, Tablets, and Laptops
  • Headsets
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (2)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FSA515GEVB Active
Pb-free
FSA515 SPST Depletion Switch Eval Board
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FSA515UCX Active
Pb-free
Halide free
FSA515 WLCSP-4 567VT 1 260 Tape and Reel 3000 $0.3067
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Number of Switches
Configuration
Icc Max (µA)
ron Max (Ω)
VCC Min (V)
VCC Max (V)
Package Type
FSA515UCX  
 $0.3067 
Pb
H
 Active   
WLCSP-4
Case Outlines
567VT   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.